AXIS#.MOTOR.BRAKEPOWERDELAY

Description

Time to wait after applying full voltage before dropping to low voltage when AXIS#.MOTOR​.BRAKEPOWERSAVING = 1.

Context

For more information see Brake and Motor.

Versions

Action Version Notes
Implemented 02-00-00-000

General Information

Type

Read/Write

Units

Milliseconds

Range

0 to 2000

Default Value

150
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
AXIS1.MOTOR.BRAKEPOWERDELAY

500bh

24h

Unsigned16

-

-

Read/Write

No

AXIS2.MOTOR.BRAKEPOWERDELAY

510bh

24h

Unsigned16

-

-

Read/Write

No

EtherNet/IP

Name

ID

Hex

Data Type

Access

Units

AXIS1.MOTOR.BRAKEPOWERDELAY

6238

185E

Unsigned16

Read Only

-

AXIS2.MOTOR.BRAKEPOWERDELAY

71774

1185

Unsigned16

Read Only

-

PROFINET

Parameter

PNU

Data Type

Access

Units

AXIS#.MOTOR.BRAKEPOWERDELAY

6238

Unsigned16

Read Only

-